IESNA:LM-63-2002
[TEST]P1642284
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6D-722-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 324W 70CRI 2200K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (96) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.70A 323.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27546.6
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 323.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4674.2 5025.1 5127.9 5215.6 5230.6 5213.1 5235.6 5315.8 5433.6 5649.2 5934.9 6275.7 6644.2 7000.1 7330.9 
7664.2 7939.9 8160.5 8413.6 8724.4 9067.7 9466.2 9972.5 10533.9 11178.0 11759.5 12363.5 12589.1 11195.6 8513.8 
4764.4 1611.5 954.9 285.7 0.0 0.0 0.0 
4674.2 5042.6 5147.9 5220.6 5228.1 5213.1 5243.1 5323.3 5453.7 5661.7 5952.4 6295.8 6661.7 6997.5 7330.9 
7646.7 7932.4 8178.0 8416.1 8694.3 9012.6 9413.6 9919.9 10461.2 11112.9 11729.4 12421.1 12757.0 11511.4 8882.3 
5162.9 1744.4 1005.0 338.3 0.0 0.0 0.0 
4674.2 5040.1 5132.9 5210.6 5233.1 5245.7 5305.8 5423.6 5581.5 5799.5 6090.3 6431.1 6782.0 7112.8 7426.1 
7736.9 8037.7 8313.3 8604.1 8904.8 9250.7 9684.3 10205.6 10857.2 11661.7 12411.1 13433.7 14107.9 13471.3 11225.6 
8361.0 3889.8 1448.6 799.5 170.4 0.0 0.0 
4674.2 5047.7 5125.4 5193.0 5235.6 5283.2 5376.0 5528.9 5716.8 5942.4 6228.1 6551.4 6889.8 7200.6 7513.8 
7834.6 8165.5 8516.4 8914.9 9340.9 9844.7 10423.6 11117.9 11995.1 13040.2 14148.0 15423.7 16576.6 16641.7 13626.7 
10260.7 6348.4 3160.4 1172.9 363.4 0.0 0.0 
4674.2 5030.1 5092.8 5145.4 5205.6 5283.2 5398.5 5556.4 5741.9 5954.9 6195.5 6466.2 6777.0 7085.3 7431.1 
7827.1 8265.7 8769.5 9318.4 9924.9 10604.1 11418.6 12381.0 13581.6 14967.5 16288.3 17616.7 18664.3 19097.9 17175.6 
11531.4 7611.6 4005.0 1568.9 411.0 0.0 0.0 
4674.2 5002.5 5062.7 5105.3 5170.5 5265.7 5381.0 5536.4 5716.8 5914.8 6135.4 6396.0 6694.3 7020.1 7396.0 
7829.6 8345.9 8932.4 9576.5 10305.8 11080.3 11997.6 13132.9 14363.5 15691.8 16899.9 18027.7 18985.1 19403.6 17872.3 
12168.0 7040.2 3320.8 977.5 160.4 0.0 0.0 
4674.2 4997.5 5055.2 5077.7 5147.9 5243.1 5371.0 5516.3 5676.7 5854.7 6052.7 6303.3 6584.0 6919.8 7303.3 
7777.0 8313.3 8955.0 9666.7 10466.2 11406.1 12416.1 13571.5 14809.6 15972.5 16977.6 17894.9 18752.0 18844.7 16917.4 
11817.1 5959.9 2621.6 827.1 160.4 2.5 0.0 
4674.2 4959.9 5015.1 5022.6 5072.7 5175.5 5300.8 5446.2 5579.0 5719.3 5899.8 6112.8 6388.5 6721.9 7145.4 
7701.8 8340.9 9067.7 9957.5 10829.7 11937.4 12952.5 14022.7 15030.2 15882.3 16584.1 17280.8 17629.2 16691.9 13599.1 
8724.4 4333.4 1601.5 914.8 518.8 12.5 0.0 
4674.2 4892.3 4937.4 4929.9 4954.9 5037.6 5157.9 5293.3 5426.1 5558.9 5716.8 5927.4 6200.5 6571.5 7060.2 
7706.8 8498.8 9473.8 10533.9 11721.9 12899.8 13909.9 14849.7 15564.0 16150.5 16581.6 16754.5 16035.2 13368.5 8616.6 
3817.1 1403.5 714.3 370.9 67.7 7.5 0.0 
4674.2 4807.1 4822.1 4814.6 4832.1 4892.3 4997.5 5117.8 5248.2 5386.0 5548.9 5774.5 6085.3 6521.4 7120.4 
7919.9 8897.3 10090.3 11328.4 12536.4 13528.9 14285.8 14844.7 15278.3 15533.9 15539.0 14924.9 12859.7 8518.9 3731.9 
974.9 370.9 198.0 107.8 45.1 10.0 0.0 
4674.2 4711.8 4656.7 4624.1 4626.6 4676.7 4767.0 4869.7 4967.5 5077.7 5218.1 5398.5 5654.2 6035.1 6543.9 
7243.2 8137.9 9147.9 10255.7 11158.0 11829.7 12230.7 12521.4 12716.9 12649.2 12193.1 10844.7 8258.2 4523.8 1518.8 453.6 
240.6 167.9 140.4 102.8 22.6 0.0 
4674.2 4644.1 4551.4 4471.2 4436.1 4453.7 4503.8 4561.4 4619.1 4689.3 4774.5 4897.3 5075.2 5340.9 5711.8 
6255.7 6919.8 7767.0 8649.2 9325.9 9809.6 10047.7 10155.5 10112.9 9797.1 9115.4 7719.4 5548.9 2789.5 947.4 323.3 
210.5 172.9 147.9 100.3 27.6 0.0 
4674.2 4556.4 4413.6 4285.7 4203.0 4160.4 4150.4 4152.9 4152.9 4152.9 4155.4 4175.5 4225.6 4313.3 4473.7 
4734.4 5072.7 5486.3 5912.3 6178.0 6218.1 6037.6 5696.8 5193.0 4486.2 3609.0 2551.4 1551.4 734.3 313.3 165.4 110.3 
60.2 37.6 20.1 7.5 0.0 
4674.2 4453.7 4203.0 3957.4 3739.4 3553.9 3388.5 3218.1 3022.6 2804.5 2563.9 2298.3 2000.0 1691.7 1391.0 1102.8 857.1 
676.7 558.9 488.7 436.1 393.5 353.4 318.3 283.2 248.1 213.0 180.5 142.9 107.8 75.2 52.6 35.1 20.1 15.0 10.0 0.0 
4674.2 4355.9 3990.0 3609.0 3238.1 2874.7 2503.8 2127.8 1746.9 1393.5 1090.2 849.6 701.8 629.1 584.0 538.9 503.8 466.2 
431.1 393.5 358.4 325.8 298.2 270.7 243.1 210.5 177.9 152.9 125.3 97.7 70.2 47.6 32.6 22.6 17.5 12.5 0.0 
4674.2 4263.2 3774.5 3263.2 2706.8 2185.5 1686.7 1280.7 962.4 771.9 701.8 661.7 624.1 589.0 543.9 506.3 471.2 438.6 
408.5 375.9 348.4 318.3 288.2 258.1 228.1 200.5 172.9 147.9 125.3 102.8 75.2 57.6 42.6 30.1 20.1 12.5 0.0 
4674.2 4142.9 3571.5 2914.8 2238.1 1639.1 1145.4 849.6 734.3 696.7 664.2 634.1 601.5 566.4 521.3 488.7 453.6 421.1 
393.5 363.4 335.8 305.8 273.2 240.6 208.0 180.5 152.9 130.3 107.8 92.7 75.2 57.6 42.6 32.6 25.1 17.5 0.0 
4674.2 4085.2 3388.5 2631.6 1837.1 1255.6 867.2 741.9 706.8 674.2 646.6 619.1 586.5 548.9 511.3 476.2 441.1 411.0 
381.0 348.4 313.3 278.2 243.1 208.0 175.4 150.4 125.3 105.3 90.2 77.7 67.7 57.6 47.6 40.1 32.6 25.1 0.0 
4674.2 4015.1 3265.7 2411.0 1594.0 1027.6 774.4 724.3 694.2 666.7 639.1 611.5 581.5 543.9 508.8 471.2 433.6 396.0 360.9 
323.3 283.2 245.6 208.0 170.4 140.4 115.3 95.2 82.7 75.2 70.2 67.7 62.7 57.6 47.6 40.1 30.1 0.0 
4674.2 3954.9 3155.4 2240.6 1421.1 904.8 749.4 716.8 686.7 659.2 631.6 604.0 573.9 536.3 498.8 461.2 421.1 378.4 335.8 
293.2 250.6 210.5 172.9 142.9 115.3 95.2 82.7 75.2 72.7 70.2 70.2 67.7 62.7 55.1 45.1 35.1 0.0 
4674.2 3922.3 3097.8 2170.4 1335.8 854.6 744.4 711.8 684.2 656.6 626.6 596.5 566.4 528.8 491.2 453.6 411.0 363.4 318.3 
273.2 230.6 190.5 155.4 125.3 102.8 87.7 77.7 72.7 70.2 70.2 70.2 67.7 62.7 57.6 50.1 37.6 0.0 
4674.2 3939.9 3110.3 2157.9 1350.9 842.1 744.4 714.3 684.2 654.1 626.6 596.5 563.9 526.3 491.2 451.1 406.0 360.9 313.3 
268.2 225.6 185.5 150.4 122.8 100.3 85.2 75.2 72.7 70.2 70.2 70.2 67.7 62.7 57.6 50.1 37.6 0.0 
